FLIR Quasar™ Premium Mini-Dome

5MP HD and 4K UHD Cameras

Product Variations

The FLIR Quasar premium mini-dome camera was designed to provide situational awareness in the most demanding environments, where evidential and forensic video is required. It is offered in a 5MP HD and 4k UHD variant, delivering superior image quality and IR-Illumination for exceptional performance using low bandwidth. Ideal for critical infrastructure sites, remote facilities, or any large requiring close monitoring, the Quasar premium mini-dome is a discreet surveillance option that is NDAA-compliant and utilizes high-end cybersecurity safeguards. Ease of installation, FLIR accessory/mounting ecosystem, and the ability to operate more cameras on the same server all contribute to a lower total cost of ownership. It offers seamless integration with a wide range of video management systems, including United VMS, which brings indoor and outdoor surveillance and perimeter intrusion detection cameras together as part of an end-to-end security solution.

Rugged design extends product life, minimizes corrective maintenance, and optimizes total cost of ownership.
Install and set up camera with United VMS within minutes to minimize installation costs.
Optimal performance for surveillance and forensic reporting.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM*
ONVIF Profiles S, G & T
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security Password protection, IP address filtering, TLS/HTTPS, IEEE 802.1X network access control, Digest authentication Password policy Protect from multiple failure login
Environmental
Humidity 90% (non-condensing)
Operating Temperature -30°C~60°C (-22°F~140°F) without heater -55°C~60°C (-67°F~140°F) with heater Cold start -40°C~60°C (-40°F~140°F) with heater
Storage Temperature -20°C~70°C (-4°F~158°F)
General
Automatic Electronic Shutter [AES] 1/1 to 1/32,000 (auto)
Compression Enhanced H.265 Main Profile + Enhanced H.264 Main/High/Baseline Profile + MJPEG
Day_Night Mode Yes
Digital Slow Shutter [DSS] 1/1(1)~1/60(50) NTSC(PAL)
Dimensions 161x128.6 mm (6.3 x 5 in.)
Enclosure Indoor/Outdoor: IK10 rated vandal IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage PoE IEEE802.3af, class 0 AC24V, max 13.68 watt
Power Connection RJ45 & 24VAC
Power Consumption CM-6408, 3864x2180, 4K UHD: 12.5W with heater and IR
CM-6405, 2688x1944, 5M HD: 11.5W with heater and IR
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130dB
Tamper Detection Yes
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan_Tilt_Spin 356° / ±80° / ±98°
System Integration
Bi_directional Audio 1 Audio Line Input, G.711 a/µ-law, AAC support + 1 Audio Line Output
Distance Up to 40m (131 ft.) Sunshield 28m (91.8 ft.)
Ethernet 10/100/1000, IEEE 802.3, auto sensing 1 x RJ45
Input 1 dry alarm contact 1 5V 10kΩ pull up
Network Protocol IPV4/6, HTTP, HTTPS, ,UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP,QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP
Output 1 Relay Contact max. DC 5V 130MA
Peak Emission Wavelength [nm] 850
Remote Configuration Via web browser or supported video management software
Supported Web Browser Internet Explorer, Firefox, Chrome, Edge, Safari
Thermal Camera
Image Sensor CM-6408, 3864x2180, 4K UHD: 1/1.8" CMOS
CM-6405, 2688x1944, 5M HD: 1/2.7" CMOS
Sensitivity CM-6408, 3864x2180, 4K UHD: 0.04 (color)/0.002 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
CM-6405, 2688x1944, 5M HD: 0.08 (color)/0.008 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Visible Camera
Backlight Compensation On / Off
Bandwidth Confgurable between 64Kbps and 20Mbps
Image Sensor CM-6408, 3864x2180, 4K UHD: 1/1.8" CMOS
CM-6405, 2688x1944, 5M HD: 1/2.7" CMOS
Lens Type CM-6408, 3864x2180, 4K UHD: Varifocal 4.46-11mm, 40.43°- 110.76° HFOV, 22.65°-57.14° VFOV, F1.47-F2.5, D/N, Zoom, Auto-Focus / Auto-Iris, P-Iris
CM-6405, 2688x1944, 5M HD: Varifocal 2.7-12mm, 31.5°- 102° HFOV, 22.7°-70.2° VFOV, F1.6, D/N, motorized auto-focus / auto-iris, P-Iris
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color
Sensitivity CM-6408, 3864x2180, 4K UHD: 0.04 (color)/0.002 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
CM-6405, 2688x1944, 5M HD: 0.08 (color)/0.008 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution CM-6408, 3864x2180, 4K UHD: 3864×2180
CM-6405, 2688x1944, 5M HD: 2688×1944
Signal to Noise Ratio ±50 dB
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance H.264/H.265 30/25 FPS @ 4K (NTSC/PAL) + 30/25 FPS @ D1 or H.264/H.265 15/12 FPS @ 4K + 1080P + D1 (NTSC/PAL) or H.264/H.265 60/50 FPS @ 1080P + 30/25 FPS @ 720P + D1 (NTSC/PAL)
Rate Control CBR, CVBR, LBR, MJPEG
Resolution Range Scalable from QCIF to 4K
SD Card Recording1 microSD/microSDHC/microSDXC 8GB to 512GB (Class 10)
Video Motion Detection Yes

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Quasar Premium Mini-Dome Firmware

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Premium Mini-Dome Datasheet

User Manual

FLIR Quasar Premium Mini-Dome Installation Guide - Sun Shield

User Manual

FLIR Quasar Premium Mini-Dome Installation Guide - Bubble

AE Spec

FLIR Quasar Premium Mini-Dome A&E Specifications

Firmware Release Note

FLIR Quasar Premium Mini-Dome Firmware Release Note

Quick Start Guide

FLIR Quasar Premium Mini-Dome Quick Install Guide

User Manual

FLIR Quasar Premium Mini-Dome Installation & User Guide

User Manual

FLIR Quasar Premium Mini-Dome Installation Guide - Recessed Mount

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.