USS Edge Appliance

Compact IP Video Appliance with Built-in PoE

The Flir USS Edge Appliance is a compact video appliance ideal for small to medium-sized security deployments. It comes equipped with an eight-port Power over Ethernet (PoE) switch and can hold from 2 TB up to 20 TB of video storage. The built-in installer simplifies setup for the Flir UVMS* (Video Management Software) and reduces installation time. The USS Edge Appliance is an enterprise-grade solution that can be used as an independent VMS or to extend security systems across multiple locations.

*Video Management software is sold separately, please visit https://www.Flir.com/browse/security/video-management-systems/ to explore the available options.

Seamlessly extend your video security system across multiple locations
• A powerful solution at an affordable price point
• Reduce installation time with easy-to-use installation interface
• Small form factor reduces power consumption and environmental footprint
• Reduce the need for 8-point PoE switch
• Built to last within complex security ecosystems.
• Simple design allows technicians to quickly install and perform routine maintenance
• Easy-to-use interface helps solve problems faster
• Protected by a three-year warranty
• CE, FCC, LVD, and UL (optional) - Certified

Specifications

Compliance & Certifications
Certifications CE/FCC/LVD (Standard, UL will be charged additionally)
Environmental
Operating Temperature 0°C to 40°C (32°F to 104°F)
General
Dimensions 43.9 × 220 × 244.3 mm (1.72 × 8.66 × 9.62 in)
Form Factor Small and compact Form Factor with 8-port POE switch
Memory USS-EDGE-G5-02TB, USS-EDGE-G5-04TB: 16 GB DDR5
USS-EDGE-G5-08TB, USS-EDGE-G5-12TB, USS-EDGE-G5-16TB, USS-EDGE-G5-20TB: 32 GB DDR5
Monitoring USS-EDGE-G5-02TB, USS-EDGE-G5-04TB, USS-EDGE-G5-08TB: Up to 220 FPS at 1080p
USS-EDGE-G5-12TB, USS-EDGE-G5-16TB, USS-EDGE-G5-20TB: Up to 280 FPS at 1080p
Operating System Microsoft Windows 11 IoT LTSC 2024
Power Consumption 80 W min, 200 W max, POE Power 120 W
Power over Ethernet (PoE) 8 × 10/100 RJ45 ports
Power Supply 200 W; 100 to 240 VAC, 50/60 Hz, Single non-redundant power supply
Processor USS-EDGE-G5-02TB, USS-EDGE-G5-04TB: Alder Lake I3-12100E
USS-EDGE-G5-08TB, USS-EDGE-G5-12TB, USS-EDGE-G5-16TB, USS-EDGE-G5-20TB: Alder Lake I5-12500E
Warranty 3 years
Weight max. weight: 2.5 kg (5.5 lb)
System Integration
Audio Via HDMI or 3.5 mm audio jack 1 x Mic-in / 1 x Headphone-out
Networking Dual NIC, 2 × 10/100/1000 Mbps RJ45
USB Port USB2.0 x2; USB3.2 x2; (front) USB3.2 Type-C x1 (rear) 1x eSata
Video & Recording
Hard Drive Storage USS-EDGE-G5-02TB: 2 TB 3.5 in SATA
USS-EDGE-G5-04TB: 4 TB 3.5 in SATA
USS-EDGE-G5-08TB: 8 TB 3.5 in SATA
USS-EDGE-G5-12TB: 12 TB 3.5 in SATA
USS-EDGE-G5-16TB: 16 TB 3.5 in SATA
USS-EDGE-G5-20TB: 20 TB 3.5 in SATA
Recording USS-EDGE-G5-02TB, USS-EDGE-G5-04TB: 80 Mbps
USS-EDGE-G5-08TB, USS-EDGE-G5-12TB, USS-EDGE-G5-16TB, USS-EDGE-G5-20TB: 150 Mbps

Resources & Support

Datasheet

FLIR USS Edge Appliance Datasheet

User Manual

FLIR Cyber Hardening Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart