Mini-Dome Cameras

Ariel CM-Series

Ariel CM-Series Mini-Dome cameras are the economical solution to security at critical infrastructure and commercial locations. With 5 MP and 4K visual-spectrum resolutions, IR illumination, and Shutter Wide Dynamic Range, CM-Series cameras can handle the most challenging motion and lighting conditions. Thanks to the simplified web interface, CM-Series cameras are easy to set up and begin streaming, improving efficiency and reducing total cost of ownership.

Whether the goal is to monitor entrances and hallways or to provide broad coverage of parking lots and open spaces, Ariel CM security cameras provide comprehensive visual surveillance that can blend seamlessly with indoor and outdoor aesthetics.
Dome security cameras that combine high-resolution, detailed video with pan-tilt capabilities and AI-driven video analytics are the whole package—ensuring full visibility across the target zone for enhanced perimeter protection.
Improving security shouldn't cause frustrations. Ariel CM-Series cameras offer a range of wall mounts for easy installation and a user-friendly web interface that's quick to learn.

Compare Models

Ariel™ CM-3505-11-I

Ariel™ CM-3505-11-I

  • 2592 × 1944 pixel resolution
  • 256 MB memory (on chip)
  • Varifocal lens 2.7–13.5 mm, 101.0° ~ 30.4° HFOV
View Product
Ariel™ CM-3508-11-I

Ariel™ CM-3508-11-I

  • 3840 × 2160 pixel resolution
  • 1 GB DDR3 memory
  • Varifocal 4–10 mm lens, 110.4° ~ 45.0° HFOV
View Product

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Firmware Download

FLIR Ariel CM-3508 Mini Dome Firmware

You must be logged in to download file.

Firmware Download

FLIR Ariel CM-3505 Mini Dome Firmware

You must be logged in to download file.

User Manual

FLIR Ariel CM-3505 5 MP and CM-3508 4K Mini-Dome Installation & User Guide

Quick Start Guide

FLIR Ariel CM-3505 5 MP and CM33508 4K Mini-Dome Quick Install Guide

Firmware Release Note

FLIR Ariel CM-3505 CM-3508 Mini-Dome Firmware Release Notes

Datasheet

FLIR Ariel CM-3508 4K Mini-Dome Datasheet

Selection Guide

FLIR Edge Devices Accessory Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Datasheet

FLIR Ariel CM-3505 5 MP Mini-Dome Datasheet