Discontinued

CCTV Keyboard

CCTV Keyboard for UVMS

The FLIR CCTV Keyboard for UVMS enables control of PTZ cameras with an easy-to-use 3 axis joystick. The keyboard connects via RS-232 to a UVMS Control Center workstation. The device also allows the user to employ a variety of features on UVMS’ Control Center via keyboard shortcuts.

Specifications

Environmental
Operating Humidity <90%RH
Operating Temperature -14~131°F / -10~55°C
General
Dimensions 13" x 5.1" x 4" / 330mm × 129mm × 102mm
Power Consumption Max 5W
Power Supply Input 100V ~240V 50Hz / 60Hz, Output 12V DC 1000mA
Warranty 1 Year
Weight 5.5lbs / 2.5Kg
System Integration
Connector RS232

Resources & Support

Datasheet

FLIR CCTV Keyboard Datasheet

User Manual

CCTV Keyboard User Guide

Quick Start Guide

CCTV-Keyboard-Quick-Installation-Guide