Flir Scout Pro Series: Designed for the Heat of the Action
Our Scout Pro Series models are designed for the heat of the action, allowing you to perform the below tasks with optimal efficiency.
Designed to excel in active, dynamic settings, the Scout Pro infrared monocular provides a vital edge during high-stakes pursuit and intervention scenarios. The wireless communication feature offers discreet, secure operation, making this thermal monocular ideal for for covert operations where every second counts.
Scout Pro’s extended range and high-resolution imaging make it a powerful tool for situational awareness during surveillance. The lightweight, ergonomic thermal spotter enables steady, clear viewing across wide areas without compromising mobility or tactical efficiency.
In time-critical situations, from wilderness rescues to urban search missions, the FLIR Scout Pro thermal monocular is a reliable companion for detecting missing persons. With its superior range and high clarity, you can be sure that every possible detail is captured, supporting rapid, life-saving action.

Which Camera Should I Choose?

FLIR Scout Pro II

FLIR Scout Pro II

  • 640 × 480 thermal resolution
  • 1000 m (1100 yds) human detection range
  • Wireless video streaming functionality through First Responder App
View Product
FLIR Scout Pro III

FLIR Scout Pro III

  • 640 × 480 thermal resolution
  • 1500 m (1600 yds) human detection range
  • Wireless video streaming functionality through First Responder App
View Product
FLIR Scout Pro™

FLIR Scout Pro™

  • 640 × 480 thermal resolution
  • 500 m (550 yds) human detection range
  • Wireless video streaming functionality through First Responder App
View Product

Resources & Support

User Manual

FLIR Scout Pro User Manual

Datasheet

FLIR Scout Pro Series Datasheet