Scout Pro™

Thermal Imaging Monocular for Law Enforcement Professionals

The Flir Scout Pro is the next-generation thermal monocular, designed for and with law enforcement and public safety professionals. Built for reliability in high-stakes missions where time and focus are critical, the Scout Pro offers simplified controls so you never get lost in menus, robust durability to withstand harsh conditions, and live view capabilities to keep your team informed in real-time. With a fixed-focus lens featuring a 32° field of view—the widest available on the market—the Scout Pro allows for rapid area sweeps, identifying human heat signatures up to 500 meters away, even in darkness. Advanced image enhancements are tailored specifically for human detection, ensuring you never miss a target.

Designed for the Heat of the Action
See people in the dark from up to 500 m away, with a wide 32° field of view for maximum coverage and faster sweeps of areas.
Built for the toughest missions, the Scout Pro is ideal for law enforcement, search and rescue, and critical public safety operations.
Ready in seconds with an intuitive interface, single-handed operation, and effortless control, even in high-pressure situations.

Specifications

Highlighted
Detector Resolution 640 × 480, vox microbolometer
Thermal Sensitivity <38 mK @ 30°C (86°F)
Display resolution XGA 1024 × 768
Bluetooth BLE
Video Recording Yes
WiFi Yes
Sensor & Optical
Detector Frame Rate 30 Hz
Detector Resolution 640 × 480, vox microbolometer
Field of view (FOV) 32°
Focal Length 19 mm
Focus Fixed focus
Image Processing FSX™ 2.0
Image Storage Capacity >1000
Minimum Focus Distance 4 m (13 ft)
Pixel Pitch 17 µm
Spectral Range 7.5 µm – 13.5 µm
Thermal Sensitivity <38 mK @ 30°C (86°F)
Environmental & Approvals
Operating Temperature −15°C to 45°C (5°F to 113°F)
Power
Battery Charging 2 h at 80%
Battery life Up to 6 hours
Battery type Internal Li-Ion cell
File Storage & Communication
Bluetooth BLE
Disable Radio and Wi-Fi Physical On/Off switch
Image Storage Mode IR
IR File Formats Standard JPEG
Media Gallery Flir Responder App (iOS and Android)
Non-radiometric IR video recording MPEG4 AVC (ITU-T H.264)
Storage Capacity 12 GB
Storage Media Embedded flash
USB - C Connector Streaming: UVC (YUV422 no overlay)
Video Recording Yes
Video Streaming Yes
WiFi Yes
UI-UX
Display resolution XGA 1024 × 768
System Overview
Color Palettes White Hot, Black Hot, Sepia, Heat
Package Includes Handheld thermal camera, USB-C cable, 1 × standard eyecup, 1 × asymmetrical eyecup, pouch
Size (L x W x H) 19.2 cm × 6.4 cm × 6.4 cm (7.5 in × 2.5 in × 2.5 in)
Warranty 2 years + an additional 3 years after registration
support.flir.com/scout-pro
Zoom 2x, 4x, 6x, 8x
Physical
Color (housing) Black
Display Frame Rate 60 Hz
Drop Rating (Drop Test Rating) 2 m (6 ft 7 in)
IP Rating IP67
Tripod Mounting UNC ¼”-20
Weight [battery included] 498 g (1 lb 2 oz)

Accessories

Resources & Support

User Manual

FLIR Scout Pro User Manual

Datasheet

FLIR Scout Pro Series Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.