Which Camera Should I Choose?
FLIR T840
- 464 × 348 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
464 × 348 (161,472 pixels)
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
FLIR T860
- 640 × 480 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T1010
- 1024 × 768 thermal resolution
- Measures temperatures up to 650°C (1202°F)
- <25 mK NETD
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity/NETD
<25 mK @ 30°C (86°F)
Field of view (FOV)
FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°
T1040
- 1024 × 768 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- <20 mK NETD
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity/NETD
<20 mK @ +30°C (+86°F)
Field of view (FOV)
FLIR T1040, 12°: 12° × 9°
FLIR T1040, 28°: 28° × 21°
FLIR T1040, 45°: 45° × 34°
IR Resolution
464 × 348 (161,472 pixels)
IR Resolution
640 × 480 pixels
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Thermal Sensitivity/NETD
<25 mK @ 30°C (86°F)
Thermal Sensitivity/NETD
<20 mK @ +30°C (+86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Field of view (FOV)
FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°
Field of view (FOV)
FLIR T1040, 12°: 12° × 9°
FLIR T1040, 28°: 28° × 21°
FLIR T1040, 45°: 45° × 34°
T530
- 320 × 240 thermal resolution
- Measures temperatures up to1500°C (2732°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
320 × 240 (76,800 pixels)
Thermal Sensitivity/NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T540
- 464 × 348 thermal resolution
- Measures temperatures up to 1500°C (2732°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
464 × 348 pixels
Thermal Sensitivity/NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T560
- 640 × 480 thermal resolution
- Measures temperatures up to 1500°C (2732°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T865
- 640 × 480 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
IR Resolution
320 × 240 (76,800 pixels)
IR Resolution
464 × 348 pixels
IR Resolution
640 × 480 pixels
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Thermal Sensitivity/NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Thermal Sensitivity/NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Software Download
FLIR Thermal Studio Installer
Firmware Download
FLIR Camera Firmware [Exx T5xx T8xx]
Firmware Download
FLIR_T10xx_Update_Pack
Brochure
What do you need to measure? FLIR WDYNTM brochure AU
User Manual
FLIR Exx-T5xx Series Lens Calibration Notice
Datasheet
FLIR T800-Series Datasheet
Datasheet
FLIR T800-Series Datasheet GB
Brochure
FLIR Global Oil and Gas Industry Brochure
User Manual
FLIR T8xx Series User Manual
Warranty
FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty
Datasheet
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
Brochure
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure
Selection Guide
FLIR Handheld Thermal Camera Product Comparison Matrix