Which Camera Should I Choose?
FLIR T840
- 464 × 348 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
464 × 348 (161,472 pixels)
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
FLIR T860
- 640 × 480 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T1010
- 1024 × 768 thermal resolution
- Measures temperatures up to 650°C (1202°F)
- <25 mK NETD
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity/NETD
<25 mK @ 30°C (86°F)
Field of view (FOV)
FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°
T1040
- 1024 × 768 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- <20 mK NETD
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity/NETD
<20 mK @ +30°C (+86°F)
Field of view (FOV)
FLIR T1040, 12°: 12° × 9°
FLIR T1040, 28°: 28° × 21°
FLIR T1040, 45°: 45° × 34°
IR Resolution
464 × 348 (161,472 pixels)
IR Resolution
640 × 480 pixels
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Thermal Sensitivity/NETD
<25 mK @ 30°C (86°F)
Thermal Sensitivity/NETD
<20 mK @ +30°C (+86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Field of view (FOV)
FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°
Field of view (FOV)
FLIR T1040, 12°: 12° × 9°
FLIR T1040, 28°: 28° × 21°
FLIR T1040, 45°: 45° × 34°
T530
- 320 × 240 thermal resolution
- Measures temperatures up to1500°C (2732°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
320 × 240 (76,800 pixels)
Thermal Sensitivity/NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T540
- 464 × 348 thermal resolution
- Measures temperatures up to 1500°C (2732°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
464 × 348 pixels
Thermal Sensitivity/NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T560
- 640 × 480 thermal resolution
- Measures temperatures up to 1500°C (2732°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
T865
- 640 × 480 thermal resolution
- Measures temperatures up to 2000°C (3632°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
IR Resolution
320 × 240 (76,800 pixels)
IR Resolution
464 × 348 pixels
IR Resolution
640 × 480 pixels
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Thermal Sensitivity/NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Thermal Sensitivity/NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Thermal Sensitivity/NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Software Download
FLIR Thermal Studio Installer
Firmware Download
FLIR Camera Firmware [Exx T5xx T8xx]
Firmware Download
FLIR_T10xx_Update_Pack
Application Story
Rain Leak Detection and Post-Repair Inspection Application Story
Brochure
FLIR Renewable Energy Wind Power Brochure
Certification
FLIR Systems AB Certificate of Registration - ISO 14001:2015
Certification
ISO 9001-2015 FLIR Sweden
Brochure
FLIR Global Utility Market Brochure
Certification
FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022
User Manual
FLIR T5xx Series User Manual
Brochure
FLIR T500-Series Brochure
Datasheet
FLIR T500-Series Datasheet
Application Story
FLIR Thermal Condition Monitoring Article