Discontinued

Flir FC-Series R (Automation)

Fixed Network Thermal Cameras

This product is discontinued.

We recommend the FH-Series R as a great replacement.

FH-Series R

Multispectral Fixed Camera for Early Fire Detection

View Product

Need support with the Flir FC-Series R (Automation)? Check out our support resources below.

The FC-Series R features on-board, non-contact temperature measurement capabilities for fire detection, safety, and thermal monitoring of substations, waste disposal, and valuable equipment. FC-Series R combines state-of-the-art image detail and on-board video analytics to provide reliable detection. Flexible alarming options include email, web and mobile apps, edge image storage, digital outputs, or VMS event notifications.

Reliable, Networked Solution
This system boasts powerful on-board analytics capable of classifying human or vehicle intrusions.
The FC-Series R can integrate temperature data and alarms into a variety of external monitoring and control systems.
Interoperable with most video management systems and can be configured via web interface, FSM PC application, or mobile apps.

Specifications

Highlighted
Network APIs Nexus SDK for comprehensive system control and integration, Nexus CGI for http command interfaces ONVIF Profile S
IP Rating IP66 & IP67
Dimensions (L x W x H) 233.68 × 116.84 × 104.14 mm (9.2 × 4.6 × 4.1 in) w/o sun shield; 274.32 × 137.16 × 111.76 mm (10.8 × 5.4 × 4.4 in) w/ sun shield
Effective Resolution 76,800
Field of View 34° × 28° (FC-334R; 13 mm)
Measurement Accuracy +/-5°C or 5% of reading
Communication & Data Storage
Composite Video NTSC or PAL Yes; Hybrid system with IP & Analog video
Ethernet Yes
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration, Nexus CGI for http command interfaces ONVIF Profile S
Video Over Ethernet Two independent channels of H.264, MPEG-4 & M-JPEG (see website for full details)
Imaging & Optical
Array Format (NTSC) 320 × 240
Detector Type Long-Life, Uncooled VOx Microbolometer
Effective Resolution 76,800
Field of View 34° × 28° (FC-334R; 13 mm)
FLIR Screen-EST Mode No
Focus Range Athermalized, focus-free
Image Uniformity Optimization Automatic Flat Field Correction (FFC) Thermal and Temporal Triggers
Pixel Pitch 25 µm
Spectral Range 7.5 µm to 13.5 µm
Streaming Resolution D1: 720 × 576, 4CIF: 704 × 576, Native: 640 × 512, Q-Native: 320 × 256, CIF: 352 × 288, QCIF: 176 ×144
Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Thermal AGC Region of Interest Default, Presets and User definable to insure optimal image quality on subjects of interest
Zoom Continuous E-zoom, up to 4X
Measurement & Analysis
Measurement Accuracy +/-5°C or 5% of reading
Measurement Range -10°C to 110°C
General
Dimensions (L x W x H) 233.68 × 116.84 × 104.14 mm (9.2 × 4.6 × 4.1 in) w/o sun shield; 274.32 × 137.16 × 111.76 mm (10.8 × 5.4 × 4.4 in) w/ sun shield
Weight 1.8 kg (4.0 lb) w/o sun shield; 2.2 kg (4.8 lb) w/sun shield
Environmental & Certifications
Humidity 0-95% relative
IP Rating IP66 & IP67
Operating Temperature Range -50°C to 70°C (continuous operation) -40°C to 70°C (cold start)
Shock MIL-STD-810F "Transportation"
Storage Temperature Range -55°C to 85°C
Vibe IEC 60068-2-27
Power
Input Voltage 11-44 VDC (no lens heaters), 16-44 VDC (w/lens heaters), 14-32 VAC (no lens heaters), 16-32 VAC (w/lens heaters), PoE (IEEE 802.3af-2003), PoE+ (IEEE 802.3at-2009)
Power Consumption 24 VDC 5 W nominal, 21 W peak (w/heaters), 24 VAC, 8 VA nominal, 29 VA peak (w/heaters), Approvals, FCC Part15, Subpart B, Class B, CE: EN 55022 Class B
Surge Immunity on AC Power Lines EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines
Surge Immunity on Signal Lines EN 55024: 2010 and 55022: 2010 to 4.0kV

Resources & Support

Datasheet

FLIR Elara FC-Series R [Automation] Datasheet

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

ISO 9001-2015 FLIR Sweden

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.