Discontinued

Extech PH210

Compact pH/ORP/Temperature Meter

The Extech PH210 is a Compact pH/ORP/Temperature Meter that displays pH or mV and temperature all simultaneously. It uses a pH or ORP electrode with standard BNC connector, and it has ATC to improve accuracy when used with optional temperature probe. Electrodes are sold separately. Complete with 9 V battery and soft case.

Specifications

General
Memory 15 readings
ORP -1999 to 1999mV
ORP Basic Accuracy ±0.5%mV
ORP Max Resolution 1mV
pH 0.00 to 14.00pH
pH Basic Accuracy ±0.04pH
pH Max Resolution 0.01pH
Temperature (Contact) 32 to 212°F/0 to 100°C (manual) 32 to 140°F/0 to 60°C (Temperature probe)
Temperature (Contact) Basic Accuracy ±1.5°F/±0.8°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 5.3 × 2.4 × 1.3" (135 × 60 × 33mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7oz (200g)

Resources & Support

Datasheet

Extech PH210 Datasheet

Certification

Extech PH210 Declaration of Conformity

User Manual

Extech PH210 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.