Discontinued

USS Edge

Compact Server with built-in POE

FLIR’s USS Edge server is a compact appliance ready for any application. Equipped with a built-in 8 port PoE switch, it’s an ideal video security solution for mobile deployments, including mass transportation, mobile command centers, and marine applications. Pre-loaded with Latitude VMS (Video Management System), the compact, enterprise-grade design can be used as an independent VMS or to extend security systems across multiple locations.

The compact USS Edge server lets you extend a video security system to multiple locations and offers eight PoE ports for system expansion.
Reduced installation time, small form factor, and reduced power consumption allow the USS Edge to operate efficiently.
Protected by a three-year warranty, the USS Edge’s simple interface allows technicians to quickly solve problems and perform routine maintenance.

Specifications

Compliance & Certifications
Certifications UL (US and Canada), CE, FCC, LVD and RCM
Environmental
Operating Temperature 0°C to 40°C (32°F to 104°F)
General
Dimensions H x W x D : 44 x 220 x 245mm (1.73" x 8.66" x 9.65")
Form Factor Small and compact Form Factor with 8-port POE switch
Maximum Cameras 24
Memory 8GB
Monitoring Up to 270 FPS 1080p
Operating System Microsoft Windows 10 Enterprise LTSB 64 bit
PoE 8 x 10/100 RJ-45 ports
Power Consumption 80 W min.; 150 W max.
Power Supply 150W; 100 to 240 VAC, 50/60 Hz, Single non-redundant power supply
Processor Intel® Core™ i5-4570S Processor (6M Cache, 2.90 GHz)
Total PoE Power Output [across all channels] 70W
Video Storage Hard Drive 6TB HDD SATA
Warranty 3 Years
Weight 3 kg (6.4 lb)
System Integration
Alarm IO 4 x alarm-in; 2 x alarm-out
Audio Via HDMI or 3.5mm audio jack 1 x Mic-in / 1 x Headphone-out
Networking Dual NIC 2 x 10/100/1000 Mbps RJ-45
Serial RS-485
USB Port 3 x USB 2.0; 2 x USB 3.0; 1 x eSATA
Video & Recording
Hard Drive 120GB SSD (70 GB for OS + SW, 50 GB for DB)
Recording Capacity 100 Mbps

Resources & Support

Application Story

City Deploys Flir Video System for Safety

Brochure

Universal System Solutions Advantage Brochure

Tech Note

FLIR USS Edge Cyber Hardening Security Bulletin

Datasheet

USS-Edge-Server-Datasheet

User Manual

FLIR Cyber Hardening Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.