Scout Pro III

Thermal Imaging Monocular for Law Enforcement Professionals

CAD $5,315.00

The Flir Scout Pro III is built for professionals who need range and clarity in the most demanding environments. With a detection range of up to 1500 meters, a 12° field of view, and a 50 mm manual-focus lens, it delivers precision thermal imaging for border surveillance, marine patrols, and wide-area monitoring. Whether you're scanning remote terrain or tracking movement across open water, the Scout Pro III offers exceptional image detail and long-range visibility—so you can detect, monitor, and respond with confidence. Rugged, reliable, and easy to operate in high-pressure situations, it’s the ultimate thermal tool for mission-critical operations.

The Scout Pro III detects human heat signatures up to 1500 meters away with a narrow 12° field of view for detailed long-range surveillance and precision target identification.
Engineered for border patrol, marine surveillance, and national security operations, the Scout Pro III offers the clarity, range, and reliability professionals need to protect and respond in complex, expansive environments.
Designed for high-pressure moments, Scout Pro III features easy single-handed control—giving you effortless thermal vision when you need it most.

Specifications

Highlighted
Detector Resolution 640 × 480, VOx microbolometer
Thermal Sensitivity <38 mK @ 30°C (86°F)
Display resolution XGA 1024 × 768
Bluetooth BLE
Video Recording Yes
WiFi Yes
Sensor & Optical
Detector Resolution 640 × 480, VOx microbolometer
Field of view (FOV) 12°
Focal Length 50 mm
Focus Manual focus
Image Processing FSX™ 2.0
Image Storage Capacity >1000
Minimum Focus Distance 3 m (9 ft 10 in)
Pixel Pitch 17 µm
Spectral Range 7.5 µm – 13.5 µm
Thermal Sensitivity <38 mK @ 30°C (86°F)
Environmental & Approvals
Operating Temperature −15°C to 45°C (5°F to 113°F)
File Storage & Communication
Bluetooth BLE
Image Storage Mode IR
Media Gallery Flir Responder App (iOS and Android)
Non-radiometric IR video recording MPEG4 AVC (ITU-T H.264)
Storage Capacity 12 GB
Storage Media Embedded flash
Video Recording Yes
Video Streaming Yes
WiFi Yes
UI-UX
Display resolution XGA 1024 × 768
System Overview
Color Palettes White Hot, Black Hot, Sepia, Heat
Package Includes Handheld thermal camera, USB-C cable, 1 × standard eyecup, 1 × asymmetrical eyecup, pouch
Size (L x W x H) 23.2 × 6.4 × 6.4 cm (8.33 × 2.51 × 2.51 in)
Warranty 2 years + an additional 3 years after registration
support.flir.com/scout-pro
Zoom 2x, 4x, 6x, 8x
Physical
Display Frame Rate 60 Hz
IP Rating IP67
Tripod Mounting UNC ¼”-20
Weight [battery included] 745 g (1.642 lbs)

Accessories

Resources & Support

Datasheet

FLIR Scout Pro Series Datasheet