Advanced Thermal Imaging Cameras
Exx-Series
For hardworking professionals in predictive maintenance, electrical, and building inspection, the most valuable tools are the ones that increase work efficiency and help them identify potential problems before they lead to expensive repairs.
The Flir Exx-Series offers a range of full-featured handheld thermal cameras fit for every budget, making all your inspections more convenient. To make your processes even more efficient, you can also pair your camera with a Flir FlexView® dual field-of-view lens to easily switch from wide-area to telephoto scanning, providing you with a comprehensive solution that involves much less hassle, effort, and time.
- Industrial Electrical Inspection
- Building Diagnostics & Indoor Air Quality
- Mechanical Inspection
- Asset Reliability
Which Camera Should I Choose?
E52
- 240 × 180 thermal imaging
- Measures temperatures up to 550°C (1022°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
240 × 180 pixels
Thermal Sensitivity/NETD
<50 mK @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
E54
- 320 × 240 thermal imaging
- Measures temperatures up to 550°C (1022°F)
- 1-Touch Level/Span adjustable contrast
IR Resolution
320 × 240 pixels
Thermal Sensitivity/NETD
<40 mK at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
E86
- 464 × 348 thermal imaging
- Measures temperatures up to 550°C (1022°F)
- Laser-assisted autofocus
IR Resolution
464 × 348 pixels
Thermal Sensitivity/NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
E96
- 640 × 480 thermal imaging
- Measures temperatures up to 1500°C (2732°F)
- Laser-assisted autofocus
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
IR Resolution
240 × 180 pixels
IR Resolution
320 × 240 pixels
IR Resolution
464 × 348 pixels
IR Resolution
640 × 480 pixels
Thermal Sensitivity/NETD
<50 mK @ 30°C (86°F)
Thermal Sensitivity/NETD
<40 mK at 30°C (86°F)
Thermal Sensitivity/NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)
Thermal Sensitivity/NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
Accuracy
±2°C (±3.6°F) or ±2% of the reading
Accuracy
±2°C (±3.6°F) or ±2% of the reading
Accuracy
±2°C (±3.6°F) or ±2% of the reading
FLIR E76
- 320 × 240 thermal imaging
- Measures temperatures up to 650°C (1202°F)
- Laser-assisted autofocus
IR Resolution
320 × 240 pixels
Thermal Sensitivity/NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
IR Resolution
320 × 240 pixels
Thermal Sensitivity/NETD
<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of the reading
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Software Download
FLIR Thermal Studio Installer
Firmware Download
FLIR Camera Firmware [Exx T5xx T8xx]
Brochure
FLIR Condition Monitoring Solutions for the Automotive Industry Brochure
Brochure
FLIR Global Utility Market Brochure
Tech Note
Technický list FLIR - Termovizní snímání pro monitorování stavu
Tech Note
Nota techniczna FLIR - obrazowanie termowizyjne do monitorowania stanu technicznego
Brochure
FLIR Vedvarende Energi Vindkraft Brochure
Brochure
FLIR Brochure Over Duurzame Energie Windenergie
Brochure
Брошюра по программе FLIR Global Utility
Application Story
Bikefit Van Staeyen Uses Flir E96 Thermal Camera to Find Optimal Cyclist Position
Application Story
Condition Monitoring Application Note - Choosing the Right FLIR Ex-Series Handheld Thermal Camera
Brochure
FLIR 世界ユーティリティ市場パンフレット