Advanced Thermal Imaging Cameras

Exx-Series

For hardworking professionals in predictive maintenance, electrical, and building inspection, the most valuable tools are the ones that increase work efficiency and help them identify potential problems before they lead to expensive repairs.
The Flir Exx-Series offers a range of full-featured handheld thermal cameras fit for every budget, making all your inspections more convenient. To make your processes even more efficient, you can also pair your camera with a Flir FlexView® dual field-of-view lens to easily switch from wide-area to telephoto scanning, providing you with a comprehensive solution that involves much less hassle, effort, and time.

Top application
  1. Industrial Electrical Inspection
  2. Building Diagnostics & Indoor Air Quality
  3. Mechanical Inspection
  4. Asset Reliability

Which Camera Should I Choose?

E52

E52

  • 240 × 180 thermal imaging
  • Measures temperatures up to 550°C (1022°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

240 × 180 pixels

Thermal Sensitivity/NETD

<50 mK @ 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

E54

E54

  • 320 × 240 thermal imaging
  • Measures temperatures up to 550°C (1022°F)
  • 1-Touch Level/Span adjustable contrast
View Product

IR Resolution

320 × 240 pixels

Thermal Sensitivity/NETD

<40 mK at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

E86

E86

  • 464 × 348 thermal imaging
  • Measures temperatures up to 550°C (1022°F)
  • Laser-assisted autofocus
View Product

IR Resolution

464 × 348 pixels

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

E96

E96

  • 640 × 480 thermal imaging
  • Measures temperatures up to 1500°C (2732°F)
  • Laser-assisted autofocus
View Product

IR Resolution

640 × 480 pixels

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

IR Resolution

240 × 180 pixels

IR Resolution

320 × 240 pixels

IR Resolution

464 × 348 pixels

IR Resolution

640 × 480 pixels

Thermal Sensitivity/NETD

<50 mK @ 30°C (86°F)

Thermal Sensitivity/NETD

<40 mK at 30°C (86°F)

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK, 80° at 30°C (86°F)

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Accuracy

±2°C (±3.6°F) or ±2% of the reading

FLIR E76

FLIR E76

  • 320 × 240 thermal imaging
  • Measures temperatures up to 650°C (1202°F)
  • Laser-assisted autofocus
View Product

IR Resolution

320 × 240 pixels

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

IR Resolution

320 × 240 pixels

Thermal Sensitivity/NETD

<30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<40 mK at, 80° 30°C (86°F)

Accuracy

±2°C (±3.6°F) or ±2% of the reading

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Brochure

FLIR Renewable Energy Wind Power Brochure