TG-Series
The lightweight, handheld FLIR TG-Series thermal imaging tools are designed to help you diagnose equipment problems and discover potential failure points. Once you spot the issue, you can ensure customer satisfaction by recording "before & after" thermal images that confirm problems were corrected.
- Building Diagnostics & Indoor Air Quality
- Residential Electrical Inspection
- Mechanical Inspection
Which Camera Should I Choose?
TG298
869,00 € ex. VAT
- 160 × 120 thermal resolution
- -25°C to 1080°C (-13°F to 1976°F)
- Interpret images with MSX®, which enhances thermal images with crisp visual details
IR Resolution
160 × 120
Super Resolution 320 × 240
Thermal Sensitivity/NETD
<50 mK
Accuracy
±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)
±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)
TG268
469,00 € ex. VAT
- 160 × 120 thermal resolution
- -25°C to 400°C (-13°F to 752°F)
- Interpret images with MSX®, which enhances thermal images with crisp visual details
IR Resolution
160 × 120
Super Resolution 320 × 240
Thermal Sensitivity/NETD
<50 mK
Accuracy
±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F) and 100°C to 400°C (213°F to 752°F)
±3% or 3°C (7°F) at -25°C to 0°C (-13°F to 32°F
TG165-X
334,00 € ex. VAT
- 80 × 60 thermal resolution
- -25°C to 300°C (-13°F to 572°F)
- Interpret images with MSX®, which enhances thermal images with crisp visual details
IR Resolution
80 × 60 pixels
Thermal Sensitivity/NETD
<70 mK
Accuracy
50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"
IR Resolution
160 × 120
Super Resolution 320 × 240
IR Resolution
160 × 120
Super Resolution 320 × 240
IR Resolution
80 × 60 pixels
Thermal Sensitivity/NETD
<50 mK
Thermal Sensitivity/NETD
<50 mK
Thermal Sensitivity/NETD
<70 mK
Accuracy
±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)
±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)
Accuracy
±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F) and 100°C to 400°C (213°F to 752°F)
±3% or 3°C (7°F) at -25°C to 0°C (-13°F to 32°F
Accuracy
50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR TG268 Firmware
Firmware Download
FLIR TG298 Firmware
Firmware Download
FLIR Camera Firmware - TG165-X
User Manual
دليل مستخدم FLIR TG268 TG298 TG298
Brochure
Wat wilt u meten? FLIR WDYNTM brochure
Datasheet
FLIR TG268 TG298 Datasheet GB
Datasheet
FLIR TG268 TG298 Datasheet
User Manual
FLIR TG268 TG298 User Manual
Quick Start Guide
FLIR TG268 TG298 Quick Start Guide
Firmware Release Note
FLIR TG268 TG298 Firmware Upgrade Instructions
User Manual
FLIR METERLiNK App User Manual
Brochure
What do you need to measure? FLIR WDYNTM brochure
User Manual
TG165-X TG267 TG297 User Manual DK