TG-Series

The lightweight, handheld FLIR TG-Series thermal imaging tools are designed to help you diagnose equipment problems and discover potential failure points. Once you spot the issue, you can ensure customer satisfaction by recording "before & after" thermal images that confirm problems were corrected.

Top application
  1. Building Diagnostics & Indoor Air Quality
  2. Residential Electrical Inspection
  3. Mechanical Inspection
From 334,00 €

Which Camera Should I Choose?

TG298

TG298

869,00 € ex. VAT

  • 160 × 120 thermal resolution
  • -25°C to 1080°C (-13°F to 1976°F)
  • Interpret images with MSX®, which enhances thermal images with crisp visual details
View Product

IR Resolution

160 × 120
Super Resolution 320 × 240

Thermal Sensitivity/NETD

<50 mK

Accuracy

±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)

TG268

TG268

469,00 € ex. VAT

  • 160 × 120 thermal resolution
  • -25°C to 400°C (-13°F to 752°F)
  • Interpret images with MSX®, which enhances thermal images with crisp visual details
View Product

IR Resolution

160 × 120
Super Resolution 320 × 240

Thermal Sensitivity/NETD

<50 mK

Accuracy

±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F) and 100°C to 400°C (213°F to 752°F)
±3% or 3°C (7°F) at -25°C to 0°C (-13°F to 32°F

TG165-X

TG165-X

334,00 € ex. VAT

  • 80 × 60 thermal resolution
  • -25°C to 300°C (-13°F to 572°F)
  • Interpret images with MSX®, which enhances thermal images with crisp visual details
View Product

IR Resolution

80 × 60 pixels

Thermal Sensitivity/NETD

<70 mK

Accuracy

50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"

IR Resolution

160 × 120
Super Resolution 320 × 240

IR Resolution

160 × 120
Super Resolution 320 × 240

IR Resolution

80 × 60 pixels

Thermal Sensitivity/NETD

<50 mK

Thermal Sensitivity/NETD

<50 mK

Thermal Sensitivity/NETD

<70 mK

Accuracy

±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F ) and 100°C to 400°C (213°F to 752°F)

±3% or 3°C (7°F) at −25°C to 0°C (−13°F to 32°F) and >400°C (>752°F)

Accuracy

±2.5% or 2.5°C (6°F) at 0°C to 50°C (33°F to 122°F) and 100°C to 400°C (213°F to 752°F)
±3% or 3°C (7°F) at -25°C to 0°C (-13°F to 32°F

Accuracy

50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR TG268 Firmware

You must be logged in to download file.

Firmware Download

FLIR TG298 Firmware

You must be logged in to download file.

Firmware Download

FLIR Camera Firmware - TG165-X

You must be logged in to download file.

User Manual

TG165-X TG267 TG297 User Manual CZ

Datasheet

TG165-X Datasheet A4

Datasheet

TG165-X Datasheet

User Manual

TG165-X TG267 TG297 User Manual