TrafiCam™ AI

AI-Powered HD Traffic Sensor

Product Variations

Designed to reliably detect and classify road users, the TrafiCam AI is an intelligent visual HD sensor for traffic monitoring in complex urban environments. Featuring a low-light visual HD core and AI algorithms built on 25+ years of traffic detection, TrafiCam AI offers detailed vision and data collection for safer, more efficient cities. Capable of tracking multiple objects, the advanced edge-based AI effectively controls intersections and gathers detailed traffic data for better city planning decisions.

Edge-based AI and low light visual full HD imaging offer advanced intersection control that outperforms other signal control technologies.
TrafiCam AI captures advanced and high-resolution traffic data for better-informed city planning decisions.
Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.

Specifications

System Overview
Detection Zones 24 virtual loops for presence detection
8 traffic data zones for classification and counting
Functionality Vehicle Presence Detection
Traffic Data Collection (Integrated Data)
Queue Length Monitoring
Premium traffic Data Collection (Individual Data) - optional license
Communications
Compression H.264, MPJEG, H.265
Configuration local/remote web page setup via Wi-Fi, PoE or BPL
Electrical
BPL 80 Mbps Broadband over Powerline communication via TI BPL3 (EDGE B&SIU) interface
Detection Distance TrafiCam AI - Wide: 0 - 75 m / 0 - 250ft
TrafiCam AI - Narrow: 30 - 150 m / 100 - 500ft
FCC FCC part 15 class A
Input Power 24-42 VAC / 24-48 VDC
Output Contacts 1 N/O and 1 N/C dry contact direct
16 N/C dry contacts via TI BPL3 interface
4 N/C dry contacts via TI BPL3 EDGE B&SIU interface (more with additional 4 I/O USB expansion boards)
SDLC to traffic light controller via TI BPL3 EDGE B&SIU interface
PoE PoE mode A for configuration, video streaming and data communication
Power Consumption Avg 6 W / Peak 9W
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU
IP Rating IP 67
Shock & Vibration NEMA TS2 specs
Temperature Range -34 to + 74°C / -29 to 165°F
Imaging & Optical
Focus Distance TrafiCam AI - Wide: 2.8mm
TrafiCam AI - Narrow: 8.0mm
Frame Rate 25 fps
Resolution Full HD (1920 x 1080)
Streaming Video RTSP
Type CMOS Type 1/2.8 color High Dynamic Range
Mechanical
Dimensions (incl mounting bracket) TrafiCam AI - Wide: Vertically mounted: 45 cm x 16 cm x 12 cm / 17.7 in x 6.3 in x 4.7 in
Horizontally mounted: 41 cm x 18 cm x 12 cm / 16.2 in x 7.1 in x 4.7 in
TrafiCam AI - Narrow: Vertically mounted: 45 cm x 16 cm x 12 cm / 9.8 in x 6.3 in x 4.7 in
Horizontally mounted: 41 cm x 18 cm x 12 cm / 16.2 in x 7.1 in x 4.7 in
Material TrafiCam AI - Wide: All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield
TrafiCam AI - Narrow: All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield

Resources & Support

Datasheet

FLIR TrafiCam AI Datasheet GB

Datasheet

FLIR TrafiCam AI Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Export Restrictions

Cart

Added to cart