5 or 8 MP Visible-Spectrum Corner Cameras

Ariel™ Corner Camera Series

Ariel Corner Cameras are designed to deliver total room visibility in spaces where blind spots, tampering, and inconsistent lighting are a problem. Purpose-built for applications such as correctional institutions, healthcare facilities, building lobbies, and elevators, Ariel cameras provide wall‑to‑wall coverage—all from a single corner-mounted unit.
With options for highly-detailed 5 or 8 MP video, Ariel Corner Cameras offer superior low-light performance, integrated infrared illumination, and a rugged vandal‑resistant housing for a discreet, reliable surveillance solution.

Compare Models

Ariel™ CC-3405-01-I

Ariel™ CC-3405-01-I

  • 5 MP resolution
  • 2.1 mm, f/2.0 lens
  • 139.1° HFOV × 101.65° VFOV @ 2592 × 1944
View Product
Ariel™ CC-3408-01-I

Ariel™ CC-3408-01-I

  • 8 MP resolution
  • 2.8 mm, f/2.2 lens
  • 132.9° HFOV × 98.1° VFOV @ 4000 × 3000
View Product

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Firmware Download

FLIR Ariel Corner Camera Firmware (CC-3408-01-IA Only)

You must be logged in to download file.

Firmware Download

FLIR Ariel Corner Camera Firmware (CC-3405-01-I 5 MP Only)

You must be logged in to download file.

Datasheet

FLIR Ariel 5MP 8MP Corner Camera Datasheet GB

Quick Start Guide

FLIR Ariel Corner Camera Quick Install Guide

Firmware Release Note

FLIR Ariel Corner Camera Firmware Release Notes [CC-3408-01-IA 8 MP Corner Camera only]

User Manual

FLIR Ariel Corner Camera Installation & User Guide

Firmware Release Note

FLIR Ariel Corner Camera Firmware Release Notes [CC-3405-01-I 5 MP Corner Camera only]

Datasheet

FLIR Ariel 5MP 8MP Corner Camera Datasheet

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Security Product Matrix Selection Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms