5 or 8 MP Visible-Spectrum Corner Cameras
Ariel™ Corner Camera Series
Ariel Corner Cameras are designed to deliver total room visibility in spaces where blind spots, tampering, and inconsistent lighting are a problem. Purpose-built for applications such as correctional institutions, healthcare facilities, building lobbies, and elevators, Ariel cameras provide wall‑to‑wall coverage—all from a single corner-mounted unit.
With options for highly-detailed 5 or 8 MP video, Ariel Corner Cameras offer superior low-light performance, integrated infrared illumination, and a rugged vandal‑resistant housing for a discreet, reliable surveillance solution.
Compare Models
Ariel™ CC-3405-01-I
- 5 MP resolution
- 2.1 mm, f/2.0 lens
- 139.1° HFOV × 101.65° VFOV @ 2592 × 1944
Ariel™ CC-3408-01-I
- 8 MP resolution
- 2.8 mm, f/2.2 lens
- 132.9° HFOV × 98.1° VFOV @ 4000 × 3000
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Software Download
FLIR DNA Software - Version 2.3.0.35
Firmware Download
FLIR Ariel Corner Camera Firmware (CC-3408-01-IA Only)
Firmware Download
FLIR Ariel Corner Camera Firmware (CC-3405-01-I 5 MP Only)
Selection Guide
FLIR Edge Devices Accessory Guide
- 1
- 2