A8451

Compact MWIR HD Science Camera

The A8481 and A8451 bring 1280 × 1024 HD MWIR imaging to the compact A-Series body, with four times the pixels of VGA A-Series cameras. They share their body and mounting points with the A6451, A6481, and A6700 Series, so existing fixtures and cabling carry over. The 8 µm high operating temperature (HOT) strained-layer superlattice (SLS) detector is cooled by a long-life linear cooler rated in the 27,000-hour class. The A8481 adds a motorized lens interface and a motorized 3-position filter wheel, and both cameras support a range of FLIR Precision Optics lenses. Gigabit Ethernet or CoaXPress connectivity provides complete camera control and fully radiometric capture in FLIR Research Studio Professional.

• Maximize measurement pixels with manual, microscope, and macro FLIR Precision Optics lenses, plus motor-focus lenses on the A8481
• Extend the measurable temperature range with the motorized 3-position filter wheel on the A8481
• Lock capture to your test with precision triggering and sync I/O
• Analyze and record 1280 × 1024 (1.3 MP) HD thermal imagery, fully radiometric
• Detect small thermal differences with 35 mK NETD (typical)
• Inspect small components up close with optional 1× and 3× microscope lenses
• Stream fully radiometric data at 45 Hz over Gigabit Ethernet or 60 Hz over CoaXPress
• Acquire and analyze in Research Studio's Connect → View → Record → Analyze workflow
• Work in the operating system and language your team prefers

Specifications

Highlighted
IR Resolution 1280 × 1024 HD
Spectral Range 3.4 - 5.1 µm
Detector Type HOT MWIR SLS
f-number f/2.5
Dynamic Range 14-bit
Max Frame Rate Frame rate (full): 45 Hz GigE, 60 Hz CXP
Frame rate (windowed): up to 13,733 Hz (32 × 4)
Integration Time Minimum: 480 ns to ~full frame
Optional Temperature Range
Imaging & Optical
Available Lenses Manual (3-5 µm): 17 mm, 25 mm, 50 mm, 100 mm, 200 mm, 50 mm Macro
Close-up Lenses/Microscopes 1x, 3x
Detector Type HOT MWIR SLS
Dynamic Range 14-bit
f-number f/2.5
Image Time Stamp Yes
Integration Time Minimum: 480 ns to ~full frame
IR Resolution 1280 × 1024 HD
Max Frame Rate Frame rate (full): 45 Hz GigE, 60 Hz CXP
Frame rate (windowed): up to 13,733 Hz (32 × 4)
Operability 99.5%
Pixel Clock 50 MHz
Radiometric IR video streaming GigE Vision / CoaXPress
Readout Modes Asynchronous integrate while read / Asynchronous integrate then read
Readout Type Snapshot
Sensor Cooling Linear, closed-cycle (27,000 h)
Spectral Range 3.4 - 5.1 µm
Subwindow Modes Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows)
Thermal Sensitivity_NETD [typical] 35 mK NETD (typical)
Video Modes SDI: 720p @ 50/59.9, 1080p @ 25/29.9
Video Standard SDI
Measurement & Analysis
Accuracy 2°C or ±2% of reading
Automatic Gain Control
Object Temperature Range -20°C to 3000°C (-4°F to 5432°F)
Optional Temperature Range
Communication & Data Storage
Command and Control GigE, CXP, RS-232
Synchronization Modes Sync in / Sync out
General
Size [L × W × H] 226 × 102 × 109 mm (8.9 × 4.0 × 4.3 in.)
Weight [without lens] 2.3 kg (5 lbs)
Power
Power Nominal voltage is 24 V DC (ranging from 20 to 28 V); continuous current is 1.4 A,
Environmental & Certifications
Mounting
Operating Temperature Range

Accessories

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.