Discontinued

USS Enterprise-Class

Enterprise-Class Server

The FLIR Universal Systems Solutions Enterprise is an ideal multi-purpose rack server with up to 96TB of storage, redundancy, and value in a compact chassis that addresses the requirements of IT environments. The unit is loaded with system management capabilities, best-in-class processing, and the ability expand storage in the future.

The industry standard for internal storage servers
Optimized for FLIR Latitude software, the Enterprise is easy to expand with hot-swappable hard drives.
The Enterprise operates without need for extra cooling and is easy to install.
The unit can connect to multiple networks in parallel.

Specifications

Compliance & Certifications
Certifications Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC
General
Chipset Intel C610
Dimensions 87.3 x 440 x 684 (mm)
Form Factor 2U rack
Memory 16 GB RDIMM RAM (2X8GB)
Operating System Microsoft Windows Server 2012 R2 Embedded)
Power Supply Dual, Hot-plug, Redundant Power Supply, 495W, 100~240VAC 50/60Hz (auto)
Processor Enterprise Six-core Intel® Xeon® processor E5-2600 product family
Rack Support ReadyRails™ II sliding rails
RAID Controller Hardware RAID controller with Flash Backed Cache
System Management iDRAC8 Express (Enterprise License Upgrade Option)
Warranty 3-year ProSupport and Next Business Day On-site Service (upgrades available)
Weight Max: 36.5 Kg (80.47 lb)
System Integration
Communication Embedded Quad Port 1Gb NIC
I/O Slots 6 PCIe slots
Processor Sockets 2
USB Peripherals 2 - USB 3.0 compliant
Video & Recording
Hard Drive Bay 16+2 hard drive chassis
Hard Drive Storage Enterprise class, Hot-swap HDDS Max Internal Storage: 96TB

Resources & Support

Warranty

FLIR USS Products - 5-Year Warranty

Datasheet

USS Enterprise Class Server Datasheet

Application Story

City Deploys Flir Video System for Safety

Selection Guide

FLIR Security Product Matrix Selection Guide

User Manual

FLIR Cyber Hardening Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.