VIP-HD

AID and data collection board for IP cameras

The FLIR VIP-IP is a multi-functional Video Image Processing module for traffic control. VIP-IP boards process video input from D1 resolution IP cameras for automatic incident detection, data collection, recording of pre and post incident image sequences and streaming video (single H.264, MPEG-4, MJPEG). VIP-IP boards have been installed for road and tunnel projects all over the world.

Powerful Automatic Incident Detection for IP cameras
Flir VIP-IP alerts on a variety of events, including stopped vehicles, wrong-way drivers, queues, slow-moving vehicles, fallen objects and pedestrians.
Flir VIP-IP collects traffic data, detects queues and emulates loops on highways and inter-urban roads.
Flir VIP-IP is a reliable, 24/7 detection solution that offers a long lifetime.

Specifications

System Overview
AID AID overlay
Boards per Rack 8 in 19" Rack
Description AID module for full HD IP cameras
Communications
Audio No
Communication Standards SNMP
Data No
Digital Inputs 1
Digital Outputs 2
Encoding Format H.264, MPEG-4, MJPEG
LAN Connector Type 10/100 Mbps RJ45
Maximum Streams Max 4 unicast or multicast
Multi-Streaming Single H.264 or MPEG-4 or MJPEG
PTZ control No
Video Input IP video: up to full HD in H264 or MPEG-4
Electrical
Maximum resolution Full HD (1920x1080) @ 30 fps
MTBF 200,000 hrs
Power < 4W
Stand_Alone Form Box, 24 V DC (+/- 15%)
Environmental
Operating Temperature -34° to +74°C (-29° to 165°F)
Mechanical
Boards per Rack 8 in 19" Rack
Dimensions 130 x 41 x 190 mm
Weight 200 g

Resources & Support

Datasheet

VIP Series Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Certification

ISO 9001-2008 Certificate 2017

Certification

ISO 9001-2008 Certificate

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart